LSB210 play_arrowFSH04447

Submersible Miniature S-Beam Jr. Load Cell

LSB210, 10 lb , S-Beam Jr.™ Load Cell, RoHS Compliant, Material - 2024-T4 , M3x0.5-Thread , Submersible , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 50 ft Long
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

The LSB210 is a Submersible S Beam Jr.® Load Cell in FUTEK’s Load Cell Series. This submersible load cell is capable of servicing numerous applications industry-wide where protection from liquids is required. This product offers a perfect mixture of size, accuracy, and the assurance of overload protection. 


The LSB210 Submersible Miniature S Beam Jr.® Load Cell is available in 100g to 100lbs (1N – 445N) capacities. Similar to our LSB200 model, the LSB210 S Beam Jr.® Load Cell is also available with a brand new USB Digital Interface with 16-bit resolution. 


This USB interface allows an easy plug-and-play and eliminates the need for an analog amplifier, power supply, and display equipment making usage easy to use and much more effective. You can enjoy measurement which is less affected by noise, temperature variation, or power supply requirements with the simple plug-and-play system. This USB integration also gives you the power to monitor the output of the sensor and includes FUTEK’s USB Basic Software which allows users to monitor the output of the Sensor in real-time.


With all of its design features this Miniature S Beam Jr.® Load Cell has high accuracy with a thickness of 0.25 inches and a profile height of 0.75 inches it is suitable for critical applications involving tight or limited space. 


 This model also has a nonlinearity starting at 0.1%, a deflection of 0.005” nominal, and an operating temperature of -60° F to 200° F. This S Beam Jr.® Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory making them available for 24-hour shipping. Similar to our entire Load Cell product line the LSB210 model is manufactured in the US and uses metal foil strain gauge technology.


PLEASE NOTE, THE USB DIGITAL INTERFACE/KIT MUST BE ADDED ON DURING THE PRODUCT CONFIGURATION.


NOTE: FUTEK makes force and torque measurement solutions that are “water resistant” or submersible for a given period of time and depth and normally in freshwater since salt water will accelerate corrosion. Please check the spec sheet for exact technical specifications.

Features
  • Up to 10 times the overload protection
  • Light weight shear beam load cell
  • Loads up to 100 lb (445 N)
  • Miniature size
Videos
video
LSB200 Installation Tool
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Excitation
1
1
10
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
Capacity
1
10
lbs
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Span
1
-0.04
0.04
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box With Current Output , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & 4-20 mA Analog Output , Up to 25 kHz Bandwidth
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
Related Accessories
Installation Tool For LSB200/LSB201/LSB205/LSB210/LRM200 , 22 AWG Thick , 6061-T6 , Red Anodized
Thread Adapter M3x0.5 Male to #6-32-2A Male
Thread Adapter M3x0.5 Male to 1/4-28 Male
Thread Adapter M3x0.5 to #10-32-2A Male
Thread Adapter M3x0.5 Male to M6x1 Male
XAC100 , Convex Spherical Stainless Steel Load Button with Inline M3x0.5 Male Thread, 17-4 PH S.S. Material (F1147-18)
Alternative Models
FSH04860
LTH350 , 5000 lb , Through Hole Donut/Washer Load Cell , 1/4" [6.35 mm] ID , IP67 Rated , Material - 17-4 PH S.S. , RoHS Compliant , 4 Pin Micro Receptacle
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.