Loading...

QSH00270 Shaft to Shaft Rotary Torque Sensor, 3/8 Dia

QTA106 is a custom compact 3/8" [9.5 mm] keyed shaft-to-shaft rotary torque sensor (or rotary torque transducer) with a 100 in-lb {12 N-m] capacity.  It’s a highly accurate rotary torque sensor with nonlinearity better than ±0.2% of rated output. QTA106 features a low noise/high resolution slip ring and brush pair design that allows for a precise transfer of the signal from the rotating shaft. The design is ideally suited for measuring clockwise and counterclockwise static or rotational torque under 3000 RPM and lower cycles.

See TRS300 for our standard off-the-shelf offerings.

Features

  • Custom 3/8" [9.5 mm] keyed shaft-to-shaft
  • Full Bridge mV/V Output
  • Low Power Consumption
  • Connectorized for easy assembly

QSH00270Change
QTA106, 100 in-lb , Shaft to Shaft Rotary Torque Sensor, 3/8 Dia Shaft, 1/8 Key Way , Material - 17-4 PH S.S., 6 Pin Bendix Receptacle, PT02A-10-6P

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH00270 Shaft to Shaft Rotary Torque Sensor, 3/8 Dia