Utilizing a Load Button, engineers can measure the expansion of a tube as fluid moves through it.
How it Works
FUTEK's LLB Series Miniature Load Button is installed between two plates. Also located between these plates is a process tube.
As fluid flows through the process tube, its diameter expands. The unique design of this plate (pivot points), allows for this expansion to occur.
As the tube expands, the top plate begins to apply force measurements onto the load button.
This applied force is then streamed to one of several instrument options - SENSLOG Handheld Display or IPM650 Panel Mount Display, an IAA Series amplifier, or a USB module.
Both the SENSLOG Handheld Display and IPM650 Panel Mount Display as well as the USB module can utilize FUTEK's SENSITâ„¢ Test and Measurement Software to graph and collect the data.
Products in Use
LLB Series Miniature Load Button paired with Instrumentation (USB Solutions, IAA Series, SENSLOG Handheld Display, and IPM650).
Contact Us
Please Contact Us with questions.
Utilizing a Load Button, engineers can measure the expansion of a tube as fluid moves through it.