Supportkeyboard_arrow_right

IHH500 Series Specifications

 
 
Overview
  • 24 Bits internal resolution
  • Up to 20 Bits (±500,000 counts) noise free resolution
  • 5 to 4800 sample per second selectable rate
  • High accuracy (±0.001%)
  • Low non-linearity (±0.001%)
  • Minimum Bridge Resistance: 30 ohm
  • Input range up to ±500mV/V (Strain Gauge)
  • Input range ±12VDC (Amplified Output Sensors)
  • Input range up to 30 mA (Amplified Output Sensors)
  • USB
  • ASCII Stream Output
  • 24V/5V Output
  • Analog Voltage and Current Output
 
 
 
Input
  • Input Range up to ± 500mV/V (Strain Gauge)
  • Input Range ±12VDC (Amplified Output Sensors)
  • Input Range up to 30 mA (Amplified Output Sensors)
  • Leading and Lagging TTL input*
  • USB
Performance
  • 21k Point Data Logging
  • Speed / Angle / Power Measurement (Elite Version)
  • Bridge Resistance Measurement
  • Keypad Options (Track/Hold, Peak/Valley Reset, Unit, Tare/Gross, Shunt, Battery, Display, Menu)
  • First Peak/First Valley Feature
  • User Friendly Navigation Menu
  • Shunt Calibration
  • Universal Unit Conversion
  • 14 Sensor Profile Storage
  • Supports IEEE145.4 Standard (TEDS 30 & 33)
Battery
  • Rechargeable Battery Operated
  • Battery Life up to 30 Hours (Depending on the Load)
  • Battery Lifetime Monitoring
Battery Charger
  • Input: 100-240 VAC - 0.5 A 50/60 Hz
  • Output:12VDC-1.2A
Output
  • USB
  • ASCII Stream
  • Precision 5.000V Excitation
  • 24V/ 5V Supply
  • Analog Voltage (0-5 or +/- 5 VDC)
  • Analog Current (0-20, 4-20, 0-25, 5-25 mA)
  • Selectable Voltage and Current Configuration
  • Two Individual Relay Output
LCD
  • 16 x 4 character LCD with Selectable Height (0.119 [4.7] and 0.323 [12.7])
  • 6 Digit Display Plus Sign and Decimal Point or 7 Digit Plus Sign Depending On Application
  • LCD Auto Power-off
  • Brightness/Contrast Adjustment
Weight
  • 1.85 lb (840 g)
Environment
  • Operating Temperature: -4°F (-20°C) to 158°F (70°C)
  • Storage Temperature: -22°F (-30°C) to 176°F (80°C)
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torqueihh500-series-specifications
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.