The LAU220 Pedal Force Load Cell has become one of the most common and trusted products in the Automotive Industry. From its 17-4PH Stainless Steel one piece construction, to its low profile design (Off-center loading error of <1%), the LAU220 Pedal Force Sensor offers a great measurement system with impressive tolerances. This unit comes with a removable mounting plate, custom built strain relief, spike resistant, and a machined slip-resistant top surface. The LAU220 Pedal Force Load Cell is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology.
Product Highlights:
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Shunt Calibration | 1 | 200 | kOhm | ||
Excitation | 1 | 1 | 20 | Vdc | |
Input Resistance | 1 | 700 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Off Center Loading | 1 | -1 | 1 | % of R.O. | |
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 300 | lbs | ||
Hysteresis | 1 | -0.25 | 0.25 | % of R.O. | |
Nonlinearity | 1 | -0.25 | 0.25 | % of R.O. | |
Nonrepeatability | 1 | -0.1 | 0.1 | % of R.O. | |
Output Resistance | 1 | 700 | Ohms nom. | ||
Rated Output | 1 | 1.2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.01 | 0.01 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -5 | 5 | % of R.O. |