LSB200 play_arrowQSH01418

Miniature S-Beam Jr. Load Cell

LSB200 , 50 g , JR S-Beam Load Cell , Material - 2024-T4 , M3x0.5-Thread , Overload Protection , Non-Magnetic , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 20 ft Long
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
LSB200 miniature S beam low capacity load cell
LSB200 miniature S beam low capacity load cell
LSB200 miniature S beam low capacity load cell
LSB200 miniature S beam low capacity load cell
LSB200 miniature S beam low capacity load cell
LSB200
Description

This compact Miniature S-Beam Jr.™ Load Cell has become a signature low-capacity, high-resolution miniature load cell in FUTEK’s catalog. It is suitable for a wide range of applications, especially those that require high durability and accuracy in a small footprint.

The LSB200 model’s design is optimized for low capacities — from 10 to 250 grams [0.35 to 8.8 oz]. Within this capacity range, LSB200 delivers nonlinearity of only ±0.1% of rated output and withstands up to 1000% (10x) overload protection. These features, together with its small size (height is 0.75 [0.19 mm]) makes this force sensor one of our most sought-after models. It is compatible with our USB digital interface signal conditioner solutions.

For higher capacities ranging from 1 to 100 lbs [0.45 to 45 kg], please see our latest LSB205 Miniature S-Beam Jr. Load Cell.

Features
  • Miniature size: height of only 0.75 in [19 mm]
  • Up to 10x overload protection in tension and compression
  • Lightweight force sensor
  • Nonlinearity ±0.1% of rated output or better
  • Loads up to 1000 grams [35 oz]
 LSB200 Original Miniature S-Beam Load Cell
Capacity low-capacity — from 10g to 250g
Connection type integrated cable
Integrated electronics n/a
 LSB201 Same base, enhanced features
Capacity 250g to 100lb
Connection type integrated cable
Integrated electronics n/a
 LSB205 Same base, maximum capacity
Capacity 1lb to 100lb
Connection type 7-pin connector
Integrated electronics IEEE1451.4 TEDs chip and PT-1000 temperature sensor
Videos
video
LSB200 Installation Tool
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Excitation
1
1
10
Vdc
Input Resistance
1
1000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
Capacity
1
50
Gram
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
160
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IAC200 , Non-Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & Output
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box With Current Output , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & 4-20 mA Analog Output , Up to 25 kHz Bandwidth
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ Greater Than 1 kHz Noise Rejection & Up To 4800 SPS USB Output , 0-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
Related Accessories
RESISTOR 301 KOHM (SHUNT) 1/4 W ±0.01% 10 ppm
Installation Tool For LSB200/LSB201/LSB205/LSB210/LRM200 , 22 AWG Thick , 6061-T6 , Red Anodized
Load Plate , M3x0.5 Thread , Aluminum Material , 5 lb Max Off-Center Load (Sensors Rating May Be Lower)
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.