Loading...

FSH00976 S-Beam Tension and Compression Load Cell

S Beam Load Cell

The S Beam Load Cell offers a compact and robust design for platforms, silos, or scales. The Standard LSB400 S Beam Load Cell model has female threads, comes in 17-4 Stainless Steel construction (5,000 lbs – 10,000 lbs). It is also available in metric threads.

The S Beam Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.01” nominal and an operating temperature of -60° F to 200° F. This s beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:

  • Available in 17-4 Stainless Steel
  • Metric Threads Available
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • Weight: 53 oz

 FUTEK LSB Series is also available with TEDS / IEEE1451.4 option.

Features

  • For in line use in both tension and compression
  • ±0.05% Nonlinearity shear beam load cell
  • Connector or robust cable strain relief
FSH00976Change
LSB400 , 5000 lb , Tension & Compression S-Beam Load Cell , M16x2-Thread , Material - 17-4 PH S.S. , 4 Pin Lemo Receptacle, EGG.0B.304.CLL

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH00976 S-Beam Tension and Compression Load Cell