# InStock
THREAD SIZE
# OF BRIDGES/CHANNELS
MAX OPERATING TEMPERATURE
MIN OPERATING TEMPERATURE
MAX EXCITATION
IP / NEMA RATING
DESCRIPTION
MAX COMPENSATED TEMPERATURE
MIN COMPENSATED TEMPERATURE
CUSTOM SPECIAL
20 Products

FUTEK’s series of LSM load cells, or force sensors, are side mounted load cell with a single point design that are specifically made for OEM applications that require high precision or high volume production. These strain gauged based force sensors measure tension and compression and are also known as compact parallelogram sensors, or single point load cells or beam load cell.

 

The lightweight design and easy side mounting make these load cells particularly easy to assemble into the housing of OEM applications (OEM Load Cells). Built-in overload protection allows these durable force sensors to withstand over 10 times the capacity that could occur during installation. One of the potential applications of this model is 3D printer filament runout sensor, amongst others.

 

The models, which are available in aluminum and stainless steel, can be modified or customized to meet your requirements. Most standard capacities are in stock in our inventory, making them available for 24 hour shipping. 

 

Fold Back Bending Beam Load Cell | Mini Beam Load Cell | Belt Buckle Load Cell | OEM Parallelogram Precision Load Cell

 

 

+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.