Loading...

Load Cell - lsb200Accessories Instruments | FUTEK

 
 
Miniature S-Beam Jr. Accessories & Instrumentation
FUTEK diligently works toward providing our users with all the necessities needed to complete their test and measurement platform. The LSB200 model is equipped with multiple accessory options and well as instruments to close your testing loop.
Accessories
FUTEK designed an ample selection of accessories for the S-Beam Jr. from A-Z ranging to thread adapters to resistors. These accessories were developed in consideration for the various application environments where the S-Beam Jr. may be operating.
Instruments
Handheld Display
Designed with multiple input and output options (including USB), high accuracy, data logging, 24 bit internal resolution, the IHH500 is suitable to receive up to 4,800 samples per second making it a perfect fit for portable applications.
Visit Store
USB Solutions
FUTEK is one of the first within the test and measurement industry to introduce USB technology. Utilizing this simple "Plug and Play" solution, users are ensured more efficient, accurate, and realtime results.
Visit Store
Universal Amplifier
The CSG110 is a Universal Strain Gauge Amplifier. With bandwidth options from 1kHZ to 25kHZ and low noise performance, this CE approved amplifier provides a VDC and/or Current output via its built-in regulated bridge excitation source.
Visit Store
Panel Mount
This Intelligent Panel Mount accepts both mV/V and amplified output sensors in a range up to ±12 VDC or up to 30 mA. With a user friendly navigation menu, this electronic tool is easy to implement into your sensor platform.
Visit Store