Sensors for Humanoid Robots
Humanoid robots are advancing rapidly to assist and support human activities, paving the way for significant technological advances that open a wide range of applications across a wide range of sectors ranging from providing assistance to clinical tasks, and support to patients, up to automating repetitive and potentially dangerous tasks for various applications that increase the efficiency of industrial operations. Central to this progress is the integration of force and torque sensors that utilize strain gauge technology that allows robots to move with a human-like grace with precision and accuracy. Collaboration among engineers, designers, and sensor manufacturers is essential to overcome challenges including managing integration complexity, adapting to environmental variability, dynamic responsiveness, cost-effectiveness, minimizing mechanical crosstalk, ensuring durability, and compliance with safety standards.
FUTEK’s engineering team has deep expertise in designing and customizing force and torque sensors to overcome and meet the challenges of humanoid robot innovations. Explore how FUTEK’s expertise in force and torque sensors is utilized in major humanoid robotic systems.
1) QLA414/QLA424 Nano Sensor – Fingertip, Inline Finger Knuckles
Fingertip and Inline finger knuckles systems on humanoid robots perform tasks that require delicate manipulation or interaction with the environment. FUTEK’s QLA414/424 Nano force sensors feature a thru-hole design, which mounts over a shaft as a monolithic structure, in addition to the front-end mounting provisions that allow it to measure both tension and compression, an industry breakthrough for a sensor as small as 4mm x 5mm and weighs only 0.5g, overcoming the challenges of integration complexity with existing robotic hardware and control systems while maintaining a compact and lightweight design. Additionally, the Nano sensor’s flexure design delivers an unmatched high natural frequency of 98kHz, providing an ultra-fast response (30-40x faster than larger/comparable solutions). Nano Force sensors are also a suitable option for robotic tactile sensing applications.
2) LCM Series Miniature In-Line Load Cell – Tibia Tension/ Compression
The tibial system of a humanoid robot includes sensors placed in the robot’s tibia (the lower leg part) that measure how much force the leg is under when the robot is moving, standing, or interacting with the environment, and from which direction. FUTEK’s LCM series load cells are a great solution to overcome these challenges due to their ability to measure tension and compression loads in endurance, press, and inline applications that require a highly accurate sensor with a small footprint. The seam-welded stainless-steel body provides outstanding strength and corrosion resistance and provides enhanced protection against physical damage in addition to withstanding other harsh environmental conditions. Some models can be ordered with IP67 rating that can withstand submersion in one meter of water for at least 30 minutes. This feature makes the sensor “Weather rated” or “Outdoor rated" and opens up the application possibilities as it will allow outdoor usage in wet, rainy, or highly humid conditions.
Some inline force measurement applications may require an LCB200 Rod End Load Cell designed for applications involving Inline Actuators or Hydraulic Jacks with Male/Female Threads. LCB200 biggest benefit is that it features a male/female thread that can extend an actuator with fewer adapters and components needed.
3) 6 DoF F/T Sensor – Wrists, Connection joint of the torso to the lower body
Sensors in the torso joints of humanoid robots make movements smooth like twisting, bending, and turning, ensuring the robot can handle its own weight and the forces it encounters during movement. Wrist systems on a humanoid robot increase dexterity and operation range for different optimized tasks required. FUTEK’s 6 DoF F/T Sensors are designed to accurately measure the forces and torques applied in one direction with little or no cross-talk interference from force or moments applied in other directions. This feature is particularly important to achieve the level of precision and dexterity required for different operation tasks executed with arm-torso system.
Benefits of FUTEK 6 DoF Force/Torque Sensor:
- Lightweight and Low-profile;
- Thru-hole to feed cables and air if applicable;
- High-resolution embedded electronics making FUTEK 6 DOF modular;
- Flexibility to customer design to meet certain stiffness, weight, overload protection, or geometry requirements;
- Customizable for redundancy and fault detection;
- Customizable for low power consumption;
- Compensation matrix to minimize cross-talk;
- High Zero and temperature stability.
4) LLB Series Low Profile Load Button – Bottom of Foot
The foot system of humanoid robots, equipped with integrated load cells and force sensors, not only supports the robot's weight but also senses external forces exerted on the ground. This force feedback provides critical information on foot posture and external forces, enabling precise measurement of the robot's center of gravity and enhancing its autonomy. By accurately assessing these forces, the robot can maintain balance and adapt to varying conditions, thereby maximizing its operational independence. FUTEK’s LLB Series Low Profile Miniature load button is capable of measuring compression forces with a small footprint. LLB Series features a highly customized strain element designed to allow more strain measurement around the active sensor element which reduces reproducibility errors from off-axis loads, as well as internally embedded zero balance and thermal compensation, allowing for outstanding sensor reliability, accuracy, and performance. It delivers a remarkably high natural frequency which provides a fast response time that benefits accuracy and cycle time reduction in dynamic applications such as the bottom of the foot in humanoid robots.
5) Strain Wave Gear Torque Sensor – Shoulders, Knee, Elbow
Mounted between the robot’s shoulders, knees, and elbows and their respective drive assemblies, the strain wave gear torque sensor measures torque output at each joint during motion. These sensors are essential in humanoid robots, where precision, form factor, and integration flexibility are mission-critical. FUTEK brings deep expertise in designing custom torque sensing solutions for these demanding joint applications. See below the benefits and capabilities:
Optimized Form Factor for Compact Joints: FUTEK engineers low-profile, lightweight torque sensors that integrate seamlessly into constrained mechanical envelopes—ideal for strain wave and harmonic gear-driven joints.
Custom Geometry to Match Existing Assemblies: We specialize in adapting the sensor’s outer geometry to fit directly within the robot’s existing structure. Bolt patterns, diameters, and mounting interfaces are all tailored for drop-in compatibility.
High Stiffness and Precision for Closed-Loop Control: Our sensors deliver exceptional stiffness, supporting high-performance torque feedback and stability in real-time robotic motion control loops.
Lightweight Materials and High Payload Sensitivity: Designed to minimize mass while maintaining structural integrity and resolution, our sensors support faster joint dynamics with reduced power requirements.
Cable and Connector Customization: Every application comes with unique integration requirements. FUTEK offers custom cable lengths, orientations, and connector types to ensure seamless integration with your robotic architecture.
Embedded Electronics and Digital Output Options: Where required, we integrate miniaturized electronics directly within the sensor body to support digital output formats such as SPI or UART, enabling direct communication with the robot’s control system.
Fast-Turn Custom Prototyping: With U.S.-based engineering and production, FUTEK is uniquely positioned to support fast design cycles and deliver highly customized solutions on aggressive development timelines.
Learn more about how harmonic gearing torque sensors can help improve performance in robotic arm applications that require high precision and control.
FUTEK’s approach is engineering-to-order: our team works closely with yours to ensure each sensor aligns precisely with the form, function, and performance your robot demands.
Contact Us
Please Contact Us with questions.
Sensors for Humanoid Robots
Humanoid robots are advancing rapidly to assist and support human activities, paving the way for significant technological advances that open a wide range of applications across a wide range of sectors ranging from providing assistance to clinical tasks, and support to patients, up to automating repetitive and potentially dangerous tasks for various applications that increase the efficiency of industrial operations. Central to this progress is the integration of force and torque sensors that utilize strain gauge technology that allows robots to move with a human-like grace with precision and accuracy. Collaboration among engineers, designers, and sensor manufacturers is essential to overcome challenges including managing integration complexity, adapting to environmental variability, dynamic responsiveness, cost-effectiveness, minimizing mechanical crosstalk, ensuring durability, and compliance with safety standards.
FUTEK’s engineering team has deep expertise in designing and customizing force and torque sensors to overcome and meet the challenges of humanoid robot innovations. Explore how FUTEK’s expertise in force and torque sensors is utilized in major humanoid robotic systems.
1) QLA414/QLA424 Nano Sensor – Fingertip, Inline Finger Knuckles
Fingertip and Inline finger knuckles systems on humanoid robots perform tasks that require delicate manipulation or interaction with the environment. FUTEK’s QLA414/424 Nano force sensors feature a thru-hole design, which mounts over a shaft as a monolithic structure, in addition to the front-end mounting provisions that allow it to measure both tension and compression, an industry breakthrough for a sensor as small as 4mm x 5mm and weighs only 0.5g, overcoming the challenges of integration complexity with existing robotic hardware and control systems while maintaining a compact and lightweight design. Additionally, the Nano sensor’s flexure design delivers an unmatched high natural frequency of 98kHz, providing an ultra-fast response (30-40x faster than larger/comparable solutions). Nano Force sensors are also a suitable option for robotic tactile sensing applications.
2) LCM Series Miniature In-Line Load Cell – Tibia Tension/ Compression
The tibial system of a humanoid robot includes sensors placed in the robot’s tibia (the lower leg part) that measure how much force the leg is under when the robot is moving, standing, or interacting with the environment, and from which direction. FUTEK’s LCM series load cells are a great solution to overcome these challenges due to their ability to measure tension and compression loads in endurance, press, and inline applications that require a highly accurate sensor with a small footprint. The seam-welded stainless-steel body provides outstanding strength and corrosion resistance and provides enhanced protection against physical damage in addition to withstanding other harsh environmental conditions. Some models can be ordered with IP67 rating that can withstand submersion in one meter of water for at least 30 minutes. This feature makes the sensor “Weather rated” or “Outdoor rated" and opens up the application possibilities as it will allow outdoor usage in wet, rainy, or highly humid conditions.
Some inline force measurement applications may require an LCB200 Rod End Load Cell designed for applications involving Inline Actuators or Hydraulic Jacks with Male/Female Threads. LCB200 biggest benefit is that it features a male/female thread that can extend an actuator with fewer adapters and components needed.
3) 6 DoF F/T Sensor – Wrists, Connection joint of the torso to the lower body
Sensors in the torso joints of humanoid robots make movements smooth like twisting, bending, and turning, ensuring the robot can handle its own weight and the forces it encounters during movement. Wrist systems on a humanoid robot increase dexterity and operation range for different optimized tasks required. FUTEK’s 6 DoF F/T Sensors are designed to accurately measure the forces and torques applied in one direction with little or no cross-talk interference from force or moments applied in other directions. This feature is particularly important to achieve the level of precision and dexterity required for different operation tasks executed with arm-torso system.
Benefits of FUTEK 6 DoF Force/Torque Sensor:
- Lightweight and Low-profile;
- Thru-hole to feed cables and air if applicable;
- High-resolution embedded electronics making FUTEK 6 DOF modular;
- Flexibility to customer design to meet certain stiffness, weight, overload protection, or geometry requirements;
- Customizable for redundancy and fault detection;
- Customizable for low power consumption;
- Compensation matrix to minimize cross-talk;
- High Zero and temperature stability.
4) LLB Series Low Profile Load Button – Bottom of Foot
The foot system of humanoid robots, equipped with integrated load cells and force sensors, not only supports the robot's weight but also senses external forces exerted on the ground. This force feedback provides critical information on foot posture and external forces, enabling precise measurement of the robot's center of gravity and enhancing its autonomy. By accurately assessing these forces, the robot can maintain balance and adapt to varying conditions, thereby maximizing its operational independence. FUTEK’s LLB Series Low Profile Miniature load button is capable of measuring compression forces with a small footprint. LLB Series features a highly customized strain element designed to allow more strain measurement around the active sensor element which reduces reproducibility errors from off-axis loads, as well as internally embedded zero balance and thermal compensation, allowing for outstanding sensor reliability, accuracy, and performance. It delivers a remarkably high natural frequency which provides a fast response time that benefits accuracy and cycle time reduction in dynamic applications such as the bottom of the foot in humanoid robots.
5) Strain Wave Gear Torque Sensor – Shoulders, Knee, Elbow
Mounted between the robot’s shoulders, knees, and elbows and their respective drive assemblies, the strain wave gear torque sensor measures torque output at each joint during motion. These sensors are essential in humanoid robots, where precision, form factor, and integration flexibility are mission-critical. FUTEK brings deep expertise in designing custom torque sensing solutions for these demanding joint applications. See below the benefits and capabilities:
Optimized Form Factor for Compact Joints: FUTEK engineers low-profile, lightweight torque sensors that integrate seamlessly into constrained mechanical envelopes—ideal for strain wave and harmonic gear-driven joints.
Custom Geometry to Match Existing Assemblies: We specialize in adapting the sensor’s outer geometry to fit directly within the robot’s existing structure. Bolt patterns, diameters, and mounting interfaces are all tailored for drop-in compatibility.
High Stiffness and Precision for Closed-Loop Control: Our sensors deliver exceptional stiffness, supporting high-performance torque feedback and stability in real-time robotic motion control loops.
Lightweight Materials and High Payload Sensitivity: Designed to minimize mass while maintaining structural integrity and resolution, our sensors support faster joint dynamics with reduced power requirements.
Cable and Connector Customization: Every application comes with unique integration requirements. FUTEK offers custom cable lengths, orientations, and connector types to ensure seamless integration with your robotic architecture.
Embedded Electronics and Digital Output Options: Where required, we integrate miniaturized electronics directly within the sensor body to support digital output formats such as SPI or UART, enabling direct communication with the robot’s control system.
Fast-Turn Custom Prototyping: With U.S.-based engineering and production, FUTEK is uniquely positioned to support fast design cycles and deliver highly customized solutions on aggressive development timelines.
Learn more about how harmonic gearing torque sensors can help improve performance in robotic arm applications that require high precision and control.
FUTEK’s approach is engineering-to-order: our team works closely with yours to ensure each sensor aligns precisely with the form, function, and performance your robot demands.