Thru-Hole Load Cell Instruments

LTH Series Instruments
Instrumentation advances all test and measurement systems. With this in mind, FUTEK focused on the development of new and improved electronics to work alongside all their sensors. From improving their Handheld Displays and Panel Mounts to introducing a Plug and Play USB Solution, FUTEK has produced an array of instruments that are sure to deliver precise measurements down to the micro gram.

Handheld Display
Designed with multiple input and output options (including USB), high accuracy, data logging, 24 bit internal resolution, the IHH500 is suitable to receive up to 4,800 samples per second making it a perfect fit for portable applications.
Visit Store
Visit Store

USB Solutions
FUTEK is one of the first within the test and measurement industry to introduce USB technology. Utilizing this simple "Plug and Play" solution, users are ensured more efficient, accurate, and realtime results.
Visit Store
Visit Store

Universal Amplifier
The IAA is a Universal Strain Gauge Amplifier. With bandwidth options from 1kHZ to 25kHZ and low noise performance, this CE approved amplifier provides a VDC and/or Current output via its built-in regulated bridge excitation source.
Visit Store
Visit Store

Panel Mount
This Intelligent Panel Mount accepts both mV/V and amplified output sensors in a range up to ±12 VDC or up to 30 mA. With a user friendly navigation menu, this electronic tool is easy to implement into your sensor platform.
Visit Store
Visit Store