Loading...

Thru-Hole Load Cell Series | Sensor Models | Sensor Solutions

 
With 5 distinct models of Thru-Hole Load Cells, this compression application line offers high precision with robust construction. Each model holds multiple options of inner diameter dimensions, as well as capacities. FUTEK’s LTH Series is also compatible with all their digital displays, amplifiers, and USB Solutions.
Standard Models
LTH300

  • 1/8” to 3/8” Inside Diameter
  • 0.98” Ø [20.3 mm]
  • 0.28” [7.1 mm] height
  • 50 lbf to 1,000 lbf
Visit Store
LTH350

  • 1/8” to 5/8” Inside Diameter
  • 1.48” Ø [37.6 mm]
  • 0.50” [12.7 mm] height
  • 100 lbf to 5,000 lbf
Visit Store
LTH400

  • 1/8” to 5/8” Inside Diameter
  • 1.98” Ø [50.3 mm]
  • 0.65” [16.5 mm] height
  • 250 lbf to 10,000 lbf
Visit Store
LTH500

  • 1/8” to 1 1/4” Inside Diameter
  • 2.98” Ø [75.7 mm]
  • 1.00” [25.4 mm] height
  • 2,000 lbf to 50,000 lbf
Visit Store