Loading...

Rotary Torque Sensor Series | Accessories & Instruments | Sensor Solutions

 

Building A System

FUTEK works with customers around the world to help them build system solutions tailored to their platform. With our Rotary Sensors, it’s no different. Our online store will show you all the related instruments and accessories that match each sensor. All you need to do is select the sensor. Need the expertise of our engineers to help you select the right system? No problem. We love to share our experience and will help you along each step to make sure we find a suitable solution that works for you.
Handheld Display
Designed with multiple input and output options (including USB), high accuracy, data logging, 24 bit internal resolution, the IHH500 is suitable to receive up to 4800 samples per second making it a perfect fit for portable applications.

Visit Store
USB Solutions
FUTEK is one of the first within the test and measurement industry to introduce USB technology. Utilizing this simple "Plug and Play" solution, users are ensured more efficient, accurate, and realtime results.

Visit Store
IAA Family Amplifiers
Our new IAA Family features three strain gauge signal conditioner amplifier models - the IAA100, IAA200, and IAA300. Each model offers a unique output option (voltage, current, or differential) to best fit your application.

Visit Store
Panel Mount
This Intelligent Panel Mount accepts both mV/V and amplified output sensors in a range up to ±12 VDC or up to 30 mA. With a user friendly navigation menu, this electronic tool is easy to implement into your sensor platform.

Visit Store