Loading...

Rotary Torque Sensor Series | Sensor Models | Sensor Solutions

Rotary Torque Sensor Models
FUTEK’s Rotary Series includes several different models offering a broad capacity range, encoder options, cable outputs, and instrumentation compatibilities. Each of our rotary sensors is tested thoroughly and comes with a standard certificate of conformance.
 
Rotary Drive
The Rotary Drive Torque Sensor Line utilizes bonded metal foil strain gauge technology. With a capacity range of 6 Nm to 1000 Nm, the two Rotary Drive models offer a full torsion measurement suite, working alongside all FUTEK panel mounts, handheld displays, USB Solutions, and software.



TRD305
  • 6 Nm to 1000 Nm
  • Square-Drive with Encoder
  • Up to 3000 RPM

Visit Store
TRD605
  • 12 Nm to 1000 Nm
  • Non-Contact Square-Drive with Encoder
  • Up to 7000 RPM

Visit Store
 
Rotary Hex Drive
FUTEK’s Rotary Hex Drive Torque Sensors are a unique solution for torque auditing applications. The TRH300 and TRH605 models offer a wide capacity range, as well as encoder options. Additionally, they are both fully compatible with FUTEK’s entire line of instrumentation and software.
TRH300
  • 2 Nm to 20 Nm
  • Slip Ring Hex-Drive
  • Up to 3000 RPM

Visit Store
TRH605
  • 0.5 Nm to 18 Nm
  • Non-Contact Hex-Drive with Encoder
  • Up to 7000 RPM

Visit Store
 
Rotary Shaft to Shaft
The Rotary Shaft-to-Shaft Torque Sensor Series are used in slip ring and non-contact rotary torque measurements. The most common utilization of these models is in-line/reaction applications, where measurements can be made in both clockwise and counterclockwise directions.




TRS300
  • 10 Nm to 1000 Nm
  • Shaft-to-Shaft
  • Up to 3000 RPM

Visit Store
TRS600
  • 1 Nm to 100 Nm
  • Non-Contact Shaft-to-Shaft
  • Up to 7000 RPM

Visit Store
TRS605
  • 1 Nm to 1000 Nm
  • Non-Contact Shaft-to-Shaft with Encoder
  • Up to 7000 RPM

Visit Store
TRS705
  • 1 Nm to 1000 Nm
  • Non-Contact Shaft-to-Shaft with Encoder
  • Up to 7000 RPM

Visit Store