Loading...

In-line Load Cell Series | Sensor Models | Sensor Solutions

 
FUTEK’s In-Line Load Cell Series offers eight models differing in outer diameters, capacity ranges, and thread options. With ultra-light, miniature, and robust construction options, the LCM in-line load cell series offers a variety of solutions capable of working within your application’s specific requirements.
Standred Models
Card image cap
LCM100
  • Ultra-Miniature
  • 0.38" Ø [9.5 mm]
  • 1000 g to 25 lb.
  • RoHS Compliant
Visit Store
LCM200

  • Ultra-Light Miniature
  • 0.80" Ø [20.3 mm]
  • 250 lb. to 1000 lb.
  • RoHS Compliant
Visit Store
LCM300

  • Miniature
  • 0.98" Ø [24.9 mm]
  • 50 lb. to 1000 lb.
  • RoHS Compliant
Visit Store
LCM325

  • Miniature
  • 0.96” Ø [24.4 mm]
  • 2000 lb. and 3000 lb.
  • Tension & Compression
Visit Store
LCM350

  • Tension & Compression
  • 0.96" Ø [24.4 mm]
  • 4000 lb. and 5000 lb.
  • Tension & Compression
Visit Store
LCM375

  • Miniature
  • 1.12” Ø [28.3 mm]
  • 7500 lb. and 10K lb.
  • 2.77” Height [70.4 mm]
Visit Store
LCM525

  • Threaded Rod
  • 1.25” Ø [31.8 mm]
  • 20K lb.
  • 5.0” Height [127.0 mm]
Visit Store
LCM550

  • Threaded Rod
  • 1.98” Ø [50.3 mm]
  • 20K lb.
  • 6.0” Height [152.4 mm]
Visit Store