Load Cells & Force Sensors - LAU Family Aerospace Industry | FUTEK
FUTEK’s LAU Family consists of load cells designed for both aerospace and automotive testing purposes. Utilized predominantly for ground-based applications, this sensor family provides aerospace manufacturers with reliable and high-tolerant test and measurement tools.
LAU200 Accelerator Pedal Force Sensor
Compression Only
- 0.38” [9.8mm] profile height
- Off-center loading error <3-4%
- 50 lb. to 300 lb.
- Detachable mounting plate
LAU220 Spike Resistant Pedal Force Sensor
Compression Only
- 0.65” [16.5mm] profile height
- Off-center loading error <1%
- 300 lb. and 500 lb.
- Detachable mounting plate