Loading...

Load Cells & Force Sensors - LCM Family Aerospace Industry | FUTEK

 
 
Aerospace Solutions Series
FUTEK’s LCM Family (In-Line Load Cells) caters toward endurance testing for ground-based applications. With the ability to measure compression and tensile forces, these load cells are a favored selection in structural dynamic testing. A compact design and threaded rod shaft makes the installation of the LCM suitable for In-Line applications; such tests typically include: hydraulic testing or machine testing where these load cells works as an inner component.
LCM200 SubMiniature In-Line Load Cell
Tension/Compression
  • 1.20” [29.8 mm] height
  • 250 lb. to 1,000 lb.
  • 17-4ph S.S.
  • Strain relief cable
Visit Store
LCM300 Miniature In-Line Load Cell
Tension/Compression
  • 1.21” [30.7 mm] height
  • 25 lb. to 1,000 lb.
  • 17-4ph S.S.
Visit Store
LCM325 Miniature In-Line Load Cell
Tension/Compression
  • 1.50” [38.1 mm] height
  • 2,000 lb. & 3,000 lb.
  • 17-4ph S.S.
  • Metric thread available
Visit Store
LCM375 In-Line Load Cell
Tension/Compression
  • 2.77” [70.4 mm] height
  • 7,500 lb. & 10,000 lb.
  • 17-4ph S.S.
  • Metric thread available
Visit Store
LCM525 In-Line Load Cell
Tension/Compression
  • 5.0” [127.0 mm] height
  • 20,000 lb.
  • 17-4ph S.S.
  • External matched output option available
Visit Store
LCM550 In-Line Load Cell
Tension/Compression
  • 6.0” [152.0 mm] height
  • 50,000 lb.
  • 17-4ph S.S.
  • External matched output option available
Visit Store