Loading...

LTH Family Aerospace Industry

 
 
Aerospace Solutions Series
 
The versatility of the LTH Family (Thru-Hole/Donut Load Cells) lends to conformable use in various aerospace applications. With many variations in inner and outer diameter size, as well as capacities, the models below are designed to fit most engineering specifications. However, for unique application requirements, FUTEK's engineering team offers an impressive list of customizable capabilities including (but not limited to):
  • An endless array of inner and outer diameters
  • Adjustments to profile height
  • Cable exits from the top, bottom, or inside diameter
LTH300 Miniature Thru-Hole Load Cell
Compression Only
  • 1/8” to 3/8” inside diameter
  • 0.98” Ø [24.9 mm]
  • 0.28” [7.1 mm] height
  • 50 lb. to 1,000 lb.
LTH350 Miniature Thru-Hole Load Cell
Compression Only
  • 1/8” to 5/8” inside diameter
  • 1.48” Ø [37.6 mm]
  • 0.50” [12.7 mm] height
  • 100 lb. to 5,000 lb.
LTH400 Miniature Thru-Hole Load Cell
Compression Only
  • 1/8” to 5/8” inside diameter
  • 1.98” Ø [50.3 mm]
  • 0.65” [16.5 mm] height
  • 250 lb. to 100,000 lb.
LTH500 Miniature Thru-Hole Load Cell
Compression Only
  • 1/8” to 1 1/4” inside diameter
  • 2.98” Ø [75.7 mm]
  • 1.00” [25.4 mm] height
  • 2,000 lb. to 50,000 lb.