S-Beam Load Cell Series | Sensor Models | Sensor Solutions

FUTEK’s LSB Series includes 7 different models covering a broad capacity range, size, thread options, and cable outputs. These models are all designed and manufactured in our 25,000 square feet facility in Irvine, California. Each and every sensor we build is tested through our A2LA Accredited Laboratory ensuring you the highest quality standards.
Standard Models
LSB200
  • 10 grams to 100 lb.
  • Miniature Size
  • Overload Protection
Visit Store
LSB210
  • 100 grams to 100 lb.
  • Submersible Solution
  • Overload Protection
Visit Store
LSB300
  • 25 lb. to 300 lb.
  • Available with Lemo or Cable
  • Nonlinearity: +/- 0.05% Rated Output
Visit Store
LSB302
  • 25 lb. to 300 lb.
  • Overload Protection
  • Nonlinearity: +/- 0.05% Rated Output
Visit Store
LSB350
  • 500 lb. to 2,000 lb.
  • Available with Lemo or Cable
  • Nonlinearity: +/- 0.05% Rated Output
Visit Store
LSB352
  • 500 lb. and 1,000 lb.
  • Overload Protection
  • Nonlinearity: +/- 0.05% Rated Output
Visit Store
LSB400
  • 5,000 lb. and 10,000 lb.
  • Offers Tension and Compression
  • Metric Threads Available
Visit Store